Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.
Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Colour | Material | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|---|
$0.4041 - $2.463 | 11613 In stock |
0.875 in
22.2 mm
|
1/4 - 20
|
Black
|
HDPE;Steel
|
12-14
|
||
$0.4241 - $2.574 | 13143 In stock |
1.000 in
25.4 mm
|
1/4 - 20
|
Black
|
HDPE;Steel
|
12-14
|
||
$0.5061 - $3.0842 | 12900 In stock |
1.125 in
28.6 mm
|
5/16 - 18
|
Black
|
HDPE;Steel
|
16-18
|
||
$0.6723 - $4.1271 | 10623 In stock |
1.250 in
31.8 mm
|
5/16 - 18
|
Black
|
HDPE;Steel
|
12-14
|
||
$0.7658 - $4.6818 | 4389 In stock |
1.500 in
38.1 mm
|
5/16 - 18
|
Black
|
HDPE;Steel
|
12-14
|
||
$0.7727 - $2.8373 | 18678 In stock |
0.750 in
19.1 mm
|
1/4-20
|
Natural
|
Nylon
|
17
|
||
$1.1208 - $2.1174 | 17319 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Natural
|
Nylon
|
16
|
||
$1.5681 - $9.5904 | 3000 In stock |
1.000 in
25.4 mm
|
1/4 - 20
|
|
Steel
|
16-18
|
||
$1.9823 - $12.8444 | 5106 In stock |
1.500 in
38.1 mm
|
5/16 - 18
|
|
Steel
|
16-18
|
||
$13.7604 - $28.313 | Request the lead time here |
1.181 in
30.0 mm
|
M12
|
Black
|
PA;Brass
|
|
||
$14.351 - $29.5547 | 144 In stock |
1.496 in
38.0 mm
|
M16
|
Black
|
PA;Brass
|
|
||
$16.2354 - $33.404 | 120 In stock |
1.654 in
42.0 mm
|
M20
|
Black
|
PA;Brass
|
|
||
$16.5759 - $34.1492 | Request the lead time here |
1.89 in
48.0 mm
|
M20
|
Black
|
PA;Brass
|
|
||
$1.3437 - $8.2344 | 6000 In stock |
0.625 in
15.9 mm
|
1/4 - 20
|
|
Steel
|
16-18
|
||
$1.7553 - $10.7169 | 7137 In stock |
0.875 in
22.2 mm
|
5/16 - 18
|
|
Steel
|
16-18
|
||
$14.7822 - $30.4239 | Request the lead time here |
1.654 in
42.0 mm
|
M10
|
Black
|
PA;Brass
|
|
||
$14.9639 - $30.7964 | 72 In stock |
1.89 in
48.0 mm
|
M10
|
Black
|
PA;Brass
|
|
||
$16.5759 - $34.1492 | 66 In stock |
1.969 in
50.0 mm
|
M12
|
Black
|
PA;Brass
|
|
||
$0.9243 - $3.5877 | 47997 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Natural
|
HDPE
|
18
|
||
$15.35 - $29.8599 | 576 In stock |
1.500 in
38.1 mm
|
3/4-10
|
Black
|
PA;Brass
|
16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.