Quantity | Unit price |
---|---|
1 - 49 | $2.4525 |
50 - 499 | $0.9788 |
500 - 4999 | $0.4337 |
5000 - 9999 | $0.4223 |
10000 - 14999 | $0.4136 |
15000 + | $0.3906 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High Density Polyethylene |
Colour | Yellow |
Compatible Thread Standard | Metric Threads |
Compatible Thread Sizes (All) | M16 x 1.5 |
Overall Diameter | 19.7 mm |
Overall Diameter | 0.776 in |
Overall Height | 15.0 mm |
Overall Height | 0.591 in |
Distance Across Flats | 18.0 mm |
Distance Across Flats | 0.709 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.