Quantity | Unit price |
---|---|
1 - 24 | $5.4725 |
25 - 249 | $2.1891 |
250 - 2499 | $0.9741 |
2500 - 4999 | $0.9446 |
5000 - 7499 | $0.9243 |
7500 - 9999 | $0.8744 |
10000 + | $0.8291 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High Density Polyethylene |
Colour | Yellow |
Compatible Thread Standard | UNF Threads |
Compatible Thread Sizes (All) | 15/16-12 |
Threaded Height | 16.5 mm |
Threaded Height | 0.649 in |
Distance Across Flats | 36 mm |
Distance Across Flats | 1.417 in |
Overall Diameter | 39.5 mm |
Overall Diameter | 1.555 in |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.