Quantity | Unit price |
---|---|
1 - 499 | $6.9939 |
500 - 999 | $3.497 |
1000 - 4999 | $1.3965 |
5000 - 49999 | $0.62 |
50000 - 99999 | $0.5906 |
100000 - 149999 | $0.5588 |
150000 + | $0.5292 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Internal Distance Across Flats | 12 mm |
---|---|
Internal Distance Across Flats | 0.472 in |
Nominal Head Size | 15 mm |
Nominal Head Size | 0.591 in |
Overall Diameter | 22 mm |
Overall Diameter | 0.866 in |
Overall Height | 17.5 mm |
Overall Height | 0.689 in |
Threaded Length | 10 mm |
Threaded Length | 0.394 in |
Compatible Thread Sizes (All) | 3/8-19 |
Compatible Thread Standard | BSP Threads, Gas Threads |
Colour | Yellow |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.