Menu Search

Square Glide - 30.0 mm | 1.181 in; ; PA;Brass; Textured

Threaded Square Tube Insert is used to accommodate brackets and lifting feet. Ideal for use in furniture, automotive and construction. It helps ensure the safety and longevity of the mounted structure or equipment. It is textured and Nylon material.
Item code:

1286359

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 11 $26.8227
12 - 23 $22.9908
24 - 47 $19.1591
48 - 143 $15.3272
144 - 239 $14.5554
240 - 335 $13.806
336 + $13.0338
Standard pack: 48

Order any quantity

Total price:

$26.82

1 x $26.8227

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 1.181 in
Maximum Compatible Wall Thickness 0.059 in
Threaded Centre Yes
Colour Black
Material PA;Brass
Finish Textured
Fitting Style Push Fit
Metal Prongs Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us