Quantity | Unit price |
---|---|
1 - 11 | $28.8095 |
12 - 23 | $24.6941 |
24 - 47 | $20.5782 |
48 - 143 | $16.4627 |
144 - 239 | $15.6452 |
240 - 335 | $14.8277 |
336 + | $13.9875 |
Compatible Outside Tube Diameter | 40.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.575 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Threaded Centre | Yes |
Colour | Black |
Material | PA;Brass |
Finish | Textured |
Fitting Style | Push Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.