Menu Search

Square Glide - 40.0 mm | 1.575 in; ; PA;Brass; Textured

Threaded Square Tube Insert is used to accommodate brackets and lifting feet. Ideal for use in furniture, automotive and construction. It helps ensure the safety and longevity of the mounted structure or equipment. It is textured and Nylon material.
Item code:

1286365

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 11 $28.5611
12 - 23 $24.4809
24 - 47 $20.4009
48 - 143 $16.3208
144 - 239 $15.509
240 - 335 $14.6916
336 + $13.8741
Standard pack: 48

Order any quantity

Total price:

$28.56

1 x $28.5611

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 1.575 in
Maximum Compatible Wall Thickness 0.079 in
Threaded Centre Yes
Colour Black
Material PA;Brass
Finish Textured
Fitting Style Push Fit
Metal Prongs Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us