Quantity | Unit price |
---|---|
100 - 249 | $1.115 |
250 - 999 | $0.7814 |
1000 - 1999 | $0.4452 |
2000 - 2999 | $0.4248 |
3000 - 3999 | $0.402 |
4000 + | $0.3794 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Compatible Wall Thickness | 1.1 mm |
---|---|
Minimum Compatible Wall Thickness | 0.043 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Head Length | 20.0 mm |
Head Length | 0.787 in |
Head Width | 20.0 mm |
Head Width | 0.787 in |
Threaded Centre | Yes |
Thread Size | M8 |
Colour | Black |
Material | HDPE |
Fitting Style | Ribbed |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.