Quantity | Unit price |
---|---|
50 - 249 | $2.1935 |
250 - 499 | $1.5351 |
500 - 1499 | $0.8789 |
1500 - 2499 | $0.8336 |
2500 - 3999 | $0.7902 |
4000 + | $0.7449 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Compatible Wall Thickness | 1.1 mm |
---|---|
Minimum Compatible Wall Thickness | 0.043 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Head Length | 35.0 mm |
Head Length | 1.378 in |
Head Width | 35.0 mm |
Head Width | 1.378 in |
Threaded Centre | Yes |
Thread Size | M10 |
Colour | Black |
Material | HDPE |
Fitting Style | Ribbed |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.