Quantity | Unit price |
---|---|
50 - 99 | $2.4752 |
100 - 199 | $1.7327 |
200 - 1199 | $0.9879 |
1200 - 2599 | $0.9401 |
2600 - 3799 | $0.8901 |
3800 + | $0.8402 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Compatible Wall Thickness | 1.1 mm |
---|---|
Minimum Compatible Wall Thickness | 0.043 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Head Length | 40.0 mm |
Head Length | 1.575 in |
Head Width | 40.0 mm |
Head Width | 1.575 in |
Threaded Centre | Yes |
Thread Size | M8 |
Colour | Black |
Material | HDPE |
Fitting Style | Ribbed |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.