Quantity | Unit price |
---|---|
1 - 269 | $7.7205 |
270 - 539 | $3.8603 |
540 - 2699 | $1.5441 |
2700 - 5399 | $0.6858 |
5400 - 10799 | $0.6179 |
10800 - 21599 | $0.5837 |
21600 + | $0.5495 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 18 |
Threaded Centre | Yes |
Colour | Natural |
Material | PA |
Finish | Polished |
Fitting Style | Push Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.