Menu Search

Square Glide - 25.4 mm | 1.000 in; 18; PA; Polished

Threaded Square Tube Insert is used to accommodate brackets and lifting feet. Ideal for use in furniture, automotive and construction. It helps ensure the safety and longevity of the mounted structure or equipment. It is polished and Nylon material.
Item code:

STI1260A

10800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 269 $7.7205
270 - 539 $3.8603
540 - 2699 $1.5441
2700 - 5399 $0.6858
5400 - 10799 $0.6179
10800 - 21599 $0.5837
21600 + $0.5495
Standard pack: 2700

Order any quantity

Total price:

$7.72

1 x $7.7205

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 1.000 in
Compatible Tube Gauge 18
Threaded Centre Yes
Colour Natural
Material PA
Finish Polished
Fitting Style Push Fit
Metal Prongs No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us