Menu Search

Square Glide - 31.8 mm | 1.250 in; 16-18; Steel; Zinc Plated

Threaded Square Tube Insert is used to accommodate brackets and lifting feet. Ideal for use in furniture, automotive and construction. It helps ensure the safety and longevity of the mounted structure or equipment. It is Zinc Plated and Steel material.
Item code:

TAS260A

1650 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 124 $13.6088
125 - 249 $6.1808
250 - 499 $4.3382
500 - 2499 $2.4753
2500 - 4999 $2.3507
5000 - 7499 $2.2259
7500 + $2.1039
Standard pack: 500

Order any quantity

Total price:

$13.61

1 x $13.6088

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 16-18
Threaded Centre Yes
Colour Natural
Material Steel
Finish Zinc Plated
Fitting Style Ribbed
Metal Prongs Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us