Menu Search

Square Glide - 38.1 mm | 1.500 in; 16-18; Steel; Zinc Plated

Threaded Square Tube Insert is used to accommodate brackets and lifting feet. Ideal for use in furniture, automotive and construction. It helps ensure the safety and longevity of the mounted structure or equipment. It is Zinc Plated and Steel material.
Item code:

TAS270A

987 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 124 $15.3101
125 - 249 $6.9464
250 - 499 $4.8483
500 - 2499 $2.7843
2500 - 4999 $2.6453
5000 - 7499 $2.5065
7500 + $2.3646
Standard pack: 500

Order any quantity

Total price:

$15.31

1 x $15.3101

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 16-18
Threaded Centre Yes
Colour Natural
Material Steel
Finish Zinc Plated
Fitting Style Ribbed
Metal Prongs Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us