Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the shear edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, , Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$1.4624 - $9.5612 200 In stock
0.748 in
M6
Natural
Steel
1
$1.8563 - $12.0098 Request the lead time here
1.26 in
M10
Natural
Steel
1.5
$1.481 - $9.678 Request the lead time here
0.866 in
M10
Chrome
Steel
1.5
$1.9451 - $12.5931 Request the lead time here
1.496 in
M8
Natural
Steel
1.2
$1.481 - $9.678 Request the lead time here
0.866 in
M6
Natural
Steel
1
$1.9451 - $12.5931 Request the lead time here
1.496 in
M10
Natural
Steel
1.5
$1.5089 - $9.7713 Request the lead time here
0.984 in
M10
Chrome
Steel
1.5
$0.3896 - $1.1451 2750 In stock
M8
Black
HDPE
$0.765 - $2.2527 4900 In stock
M10
Black
HDPE
$1.7304 - $11.1938 Request the lead time here
1.26 in
M8
Natural
Steel
1.2
$14.2952 - $29.43 Request the lead time here
1.5 in
Black
PA;Brass
16
$13.1061 - $26.9582 32 In stock
1.5 in
Black
PA;Brass
16
$13.1061 - $26.9582 100 In stock
1.5 in
Black
PA;Brass
11
$15.1349 - $31.179 96 In stock
2.0 in
Black
PA;Brass
16
$15.5546 - $32.0105 48 In stock
1.575 in
Black
PA;Brass
$15.8577 - $32.6481 Request the lead time here
1.969 in
Black
PA;Brass
$0.4877 - $3.1448 3404 In stock
1.000 in
Black
HDPE;Steel
12-14
$0.6837 - $4.421 2028 In stock
1.250 in
Black
HDPE;Steel
16-18
$0.9164 - $5.9247 1553 In stock
1.250 in
Black
HDPE;Steel
10-11
$1.0284 - $3.9879 3808 In stock
0.875 in
Natural
PA
16
  • of 5
Spring Insert Glide - M6; Compatible Tube Size - 19.0 mm | 0.748 in; Steel

499465

Price Range
$9.5612 - $1.4624

Stock Levels
200 In stock
Attributes
  • Compatible Outside Tube Diameter
    0.748 in
  • Maximum Compatible Wall Thickness
    0.039 in
  • Head Length
    0.748 in
  • Head Width
    0.748 in
  • Compatible Tube Gauge
    1
Spring Insert Glide - M10; Compatible Tube Size - 32.0 mm | 1.26 in; Steel

499473

Price Range
$12.0098 - $1.8563

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.26 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.26 in
  • Head Width
    1.26 in
  • Compatible Tube Gauge
    1.5
Spring Insert Glide - M10; Compatible Tube Size - 22.0 mm | 0.866 in; Steel

551842

Price Range
$9.678 - $1.481

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    0.866 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.866 in
  • Head Width
    0.866 in
  • Compatible Tube Gauge
    1.5
Spring Insert Glide - M8; Compatible Tube Size - 38.0 mm | 1.496 in; Steel

499471

Price Range
$12.5931 - $1.9451

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.496 in
  • Maximum Compatible Wall Thickness
    0.047 in
  • Head Length
    1.496 in
  • Head Width
    1.496 in
  • Compatible Tube Gauge
    1.2
Spring Insert Glide - M6; Compatible Tube Size - 22.0 mm | 0.866 in; Steel

499466

Price Range
$9.678 - $1.481

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    0.866 in
  • Maximum Compatible Wall Thickness
    0.039 in
  • Head Length
    0.866 in
  • Head Width
    0.866 in
  • Compatible Tube Gauge
    1
Spring Insert Glide - M10; Compatible Tube Size - 38.0 mm | 1.496 in; Steel

499474

Price Range
$12.5931 - $1.9451

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.496 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.496 in
  • Head Width
    1.496 in
  • Compatible Tube Gauge
    1.5
Spring Insert Glide - M10; Compatible Tube Size - 25.0 mm | 0.984 in; Steel

551843

Price Range
$9.7713 - $1.5089

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    0.984 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.984 in
  • Head Width
    0.984 in
  • Compatible Tube Gauge
    1.5
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498585

Price Range
$1.1451 - $0.3896

Stock Levels
2750 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.787 in
  • Head Width
    0.787 in
  • Threaded Centre
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498591

Price Range
$2.2527 - $0.765

Stock Levels
4900 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.378 in
  • Head Width
    1.378 in
  • Threaded Centre
    Yes
Spring Insert Glide - M8; Compatible Tube Size - 32.0 mm | 1.26 in; Steel

499470

Price Range
$11.1938 - $1.7304

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.26 in
  • Maximum Compatible Wall Thickness
    0.047 in
  • Head Length
    1.26 in
  • Head Width
    1.26 in
  • Compatible Tube Gauge
    1.2
Square Glide - 38.1 mm | 1.500 in; 16; PA;Brass;

SQH0250A

Price Range
$29.43 - $14.2952

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.5 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16
  • Threaded Centre
    Yes
  • Colour
    Black
Square Glide - 38.1 mm | 1.500 in; 16; PA;Brass;

SQH0150A

Price Range
$26.9582 - $13.1061

Stock Levels
32 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.5 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16
  • Threaded Centre
    Yes
  • Colour
    Black
Square Glide - 38.1 mm | 1.500 in; 11; PA;Brass;

SQH0350A

Price Range
$26.9582 - $13.1061

Stock Levels
100 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.5 in
  • Maximum Compatible Wall Thickness
    0.12 in
  • Compatible Tube Gauge
    11
  • Threaded Centre
    Yes
  • Colour
    Black
Square Glide - 50.8 mm | 2.000 in; 16; PA;Brass;

SQH0550A

Price Range
$31.179 - $15.1349

Stock Levels
96 In stock
Attributes
  • Compatible Outside Tube Diameter
    2.0 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16
  • Threaded Centre
    Yes
  • Colour
    Black
Square Glide - 40.0 mm | 1.575 in; ; PA;Brass; Textured

1286368

Price Range
$32.0105 - $15.5546

Stock Levels
48 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.575 in
  • Maximum Compatible Wall Thickness
    0.079 in
  • Threaded Centre
    Yes
  • Colour
    Black
  • Material
    PA;Brass
Square Glide - 50.0 mm | 1.969 in; ; PA;Brass; Textured

1286372

Price Range
$32.6481 - $15.8577

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.969 in
  • Maximum Compatible Wall Thickness
    0.079 in
  • Threaded Centre
    Yes
  • Colour
    Black
  • Material
    PA;Brass
Square Glide - 25.4 mm | 1.000 in; 12-14; HDPE;Steel; Polished

SQM0450A

Price Range
$3.1448 - $0.4877

Stock Levels
3404 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Minimum Compatible Wall Thickness
    0.083 in
  • Maximum Compatible Wall Thickness
    0.109 in
  • Compatible Tube Gauge
    12-14
  • Threaded Centre
    Yes
Square Glide - 31.8 mm | 1.250 in; 16-18; HDPE;Steel; Polished

SQM0650A

Price Range
$4.421 - $0.6837

Stock Levels
2028 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Centre
    Yes
Square Glide - 31.8 mm | 1.250 in; 10-11; HDPE;Steel; Polished

SQM0850A

Price Range
$5.9247 - $0.9164

Stock Levels
1553 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.120 in
  • Maximum Compatible Wall Thickness
    0.134 in
  • Compatible Tube Gauge
    10-11
  • Threaded Centre
    Yes
Square Glide - 22.2 mm | 0.875 in; 16; PA; Polished

STI1215A

Price Range
$3.9879 - $1.0284

Stock Levels
3808 In stock
Attributes
  • Compatible Outside Tube Diameter
    0.875 in
  • Compatible Tube Gauge
    16
  • Threaded Centre
    Yes
  • Colour
    Natural
  • Material
    PA