Menu Search

Threaded Tube Ends - Round Ribbed

In stock

Round Ribbed Threaded Tube Ends are rugged and resist lateral stresses in heavy duty applications. The threaded insert and height adjuster on this tube end are one piece for ease of use.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Thread Size Insert Height Head Height Compatible Tube Outside Diameter View
$2.20 - $10.00 2242 In stock
0.787 in
0.985 in
0.197 in
1.250 in
$12.60 - $55.00 Request the lead time here
1.457 in
1.595 in
0.394 in
2.375 in
$5.60 - $24.50 Request the lead time here
1.181 in
1.358 in
0.197 in
2.000 in
Threaded Tube End - Compatible Tube Outside Diameter -31.8 mm | 1.250 in ; Thread Size - 0.787 in ; Insert Height - 25 mm | 0.985 in

RAI100A

Price Range
$10.00 - $2.20

Stock Levels
2242 In stock
Attributes
  • Axial Load
    299.4 kg
  • Compatible Tube Outside Diameter
    1.250 in
  • Head Height
    0.197 in
  • Insert Height
    0.985 in
  • Colour
    Black
Threaded Tube End - Compatible Tube Outside Diameter -60.3 mm | 2.375 in ; Thread Size - 1.457 in ; Insert Height - 40.5 mm | 1.595 in

RAI600A

Price Range
$55.00 - $12.60

Stock Levels
Request the lead time here
Attributes
  • Axial Load
    299.4 kg
  • Compatible Tube Outside Diameter
    2.375 in
  • Head Height
    0.394 in
  • Insert Height
    1.595 in
  • Colour
    Black
Threaded Tube End - Compatible Tube Outside Diameter -50.8 mm | 2.000 in ; Thread Size - 1.181 in ; Insert Height - 34.5 mm | 1.358 in

RAI500A

Price Range
$24.50 - $5.60

Stock Levels
Request the lead time here
Attributes
  • Axial Load
    299.4 kg
  • Compatible Tube Outside Diameter
    2.000 in
  • Head Height
    0.197 in
  • Insert Height
    1.358 in
  • Colour
    Black