Menu Search

[delete] - Compatible Tube Diameter 19.1 mm | 0.750 in ; Type L&M Copper/Aluminum Tubing Plugs ; With Finger Grip ; Blue

Blue LDPE Tube End Plug protects threaded or non-threaded pipe ends. They are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

C3/4A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 399 $2.4441
400 - 799 $1.2237
800 - 3999 $0.4888
4000 - 39999 $0.2185
40000 - 79999 $0.2048
80000 - 119999 $0.1945
120000 - 159999 $0.1841
160000 + $0.173
Standard pack: 4000

Order any quantity

Total price:

$2.44

1 x $2.4441

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit
Grip Type With Finger Grips
Compatible Tube Diameter 0.750 in
Height Under Lip .625 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us