Quantity | Unit price |
---|---|
1 - 749 | $1.8438 |
750 - 1499 | $0.9219 |
1500 - 7499 | $0.368 |
7500 - 74999 | $0.1641 |
75000 - 149999 | $0.1557 |
150000 + | $0.1476 |
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Grip Type | With Finger Grip |
Compatible Tube Diameter | 15.9 mm |
Compatible Tube Diameter | 0.625 in |
Height Under Lip | 12.7 mm |
Height Under Lip | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.