Quantity | Unit price |
---|---|
1 - 149 | $3.7467 |
150 - 299 | $1.8756 |
300 - 1499 | $0.7494 |
1500 - 14999 | $0.3315 |
15000 - 29999 | $0.3156 |
30000 + | $0.2997 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Grip Type | With Finger Grip |
Compatible Tube Diameter | 63.5 mm |
Compatible Tube Diameter | 2.500 in |
Height Under Lip | 10.3 mm |
Height Under Lip | 0.405 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.