Quantity | Unit price |
---|---|
1 - 209 | $3.1338 |
210 - 419 | $1.5738 |
420 - 2099 | $0.629 |
2100 - 20999 | $0.2817 |
21000 - 41999 | $0.2658 |
42000 + | $0.2522 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Grip Type | With Finger Grip |
Compatible Tube Diameter | 50.8 mm |
Compatible Tube Diameter | 2.000 in |
Height Under Lip | 10.3 mm |
Height Under Lip | 0.405 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.