Quantity | Unit price |
---|---|
1 - 49 | $2.4186 |
50 - 99 | $0.972 |
100 - 499 | $0.4329 |
500 - 2499 | $0.4196 |
2500 - 4999 | $0.4106 |
5000 + | $0.3906 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Grip Type | With Finger Grip |
Compatible Tube Diameter | 88.9 mm |
Compatible Tube Diameter | 3.500 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.