Quantity | Unit price |
---|---|
1 - 99 | $4.7231 |
100 - 199 | $2.3618 |
200 - 999 | $0.9423 |
1000 - 9999 | $0.4179 |
10000 - 19999 | $0.3998 |
20000 - 29999 | $0.377 |
30000 + | $0.3606 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Grip Type | With Finger Grip |
Compatible Tube Diameter | 76.2 mm |
Compatible Tube Diameter | 3.000 in |
Height Under Lip | 10.3 mm |
Height Under Lip | 0.405 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.