Quantity | Unit price |
---|---|
1 - 29 | $4.571 |
30 - 59 | $1.8263 |
60 - 299 | $0.8123 |
300 - 1499 | $0.788 |
1500 - 2999 | $0.7701 |
3000 + | $0.7302 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Grip Type | With Finger Grip |
Compatible Tube Diameter | 127 mm |
Compatible Tube Diameter | 5.000 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.