Quantity | Unit price |
---|---|
1 - 19 | $4.3047 |
20 - 39 | $1.9196 |
40 - 199 | $1.8639 |
200 - 999 | $1.824 |
1000 - 1999 | $1.7286 |
2000 + | $1.6334 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Grip Type | With Finger Grip |
Compatible Tube Diameter | 177.8 mm |
Compatible Tube Diameter | 7.000 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.