Quantity | Unit price |
---|---|
1 - 99 | $2.7021 |
100 - 199 | $1.3623 |
200 - 999 | $0.5451 |
1000 - 1799 | $0.243 |
1800 - 16199 | $0.243 |
16200 - 34199 | $0.218 |
34200 + | $0.2058 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Grip Type | Without Finger Grip |
Compatible Tube Diameter | 57.2 mm |
Compatible Tube Diameter | 2.250 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.