Quantity | Unit price |
---|---|
1 - 99 | $2.271 |
100 - 199 | $1.1424 |
200 - 999 | $0.4566 |
1000 - 2299 | $0.203 |
2300 - 11499 | $0.203 |
11500 - 20699 | $0.1824 |
20700 + | $0.1641 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Grip Type | Without Finger Grip |
Compatible Tube Diameter | 50.8 mm |
Compatible Tube Diameter | 2.000 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.