Quantity | Unit price |
---|---|
1 - 49 | $3.974 |
50 - 99 | $1.9779 |
100 - 499 | $0.7902 |
500 - 799 | $0.3521 |
800 - 7199 | $0.3521 |
7200 - 15199 | $0.3156 |
15200 + | $0.2997 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Grip Type | Without Finger Grip |
Compatible Tube Diameter | 82.6 mm |
Compatible Tube Diameter | 3.250 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.