Menu Search

Twist Ties - Adhesive Mount, Hole Ends

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive base is quick and easy to install. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability View
KLB-350A-RT $0.371 - $0.4062 196000 In stock
$0.41 - $0.444 22000 In stock
$0.365 - $0.48 500 In stock
Twist Tie - Adhesive ; Nylon ; Compatible Cable Diameter Range - 7.6 - 10.2 mm | 0.300 - 0.400 in

KLB-350A-RT

Price Range
$0.4062 - $0.371

Stock Levels
196000 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    0.512 in
  • Compatible Cable Diameter Range
    0.300 - 0.400 in
  • Maximum Compatible Cable Diameter
    0.400 in
  • Minimum Compatible Cable Diameter
    0.300 in
Twist Tie - Adhesive ; Nylon ; Compatible Cable Diameter Range - 10.2 - 12.7 mm | 0.400 - 0.500 in

KLB-450A-RT

Price Range
$0.444 - $0.41

Stock Levels
22000 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    0.512 in
  • Compatible Cable Diameter Range
    0.400 - 0.500 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Minimum Compatible Cable Diameter
    0.400 in
Twist Ties - Adhesive ; PA ; Compatible Cable Diameter Range - 17.8 - 20.3 mm | 0.700 - 0.800 in

KLB-750A-RT

Price Range
$0.48 - $0.365

Stock Levels
500 In stock
Attributes
  • Ball End Type
    Hole
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2