Menu Search

Universal Cable Grip

In stock

Universal cable grip allows up to seven cable bundels to be secured. Grips are easily removed from the frame to accommodate larger cable bundles. Cables are pushed into the product by hand and are easily removed. Mounted using #6 or M3.5 screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$7.4819 - $8.5284 375 In stock
Cable Clamps - Screw Mount, Cable Grip - Compatible Cable Diameter Range - 2.0 - 12.0 mm | 0.079 - 0.472 in

UCG-6BK

Price Range
$8.5284 - $7.4819

Stock Levels
375 In stock
Attributes
  • Base Height
    1.181 in
  • Base Length
    5.394 in
  • Compatible Cable Diameter Range
    0.079 - 0.472 in
  • Distance Between Fixing Holes
    2.106 in
  • Maximum Compatible Cable Diameter
    0.472 in