Quantity | Unit price |
---|---|
250 - 999 | $0.3101 |
1000 - 9999 | $0.1788 |
10000 + | $0.1563 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 3.0 - 9.0 mm |
---|---|
Panel Thickness Range | 0.118 - 0.354 in |
Compatible Hole Diameter | 7.0 mm |
Compatible Hole Diameter | 0.276 in |
Head Diameter | 17.5 mm |
Head Diameter | 0.689 in |
Head Height | 1.4 mm |
Head Height | 0.055 in |
Anchor Length | 12.1 mm |
Anchor Length | 0.476 in |
Rivet Type | Screw Rivet |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Truss |
Rivet Material | Nylon 6/6 |
Pin Material | Nylon 6/6 |
Colour | Black |
Style | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.