Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Our Nylon range includes options that are UL94 V2 flame rated.The Nylon range extends with high-strength options made from from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plactic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pullout force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Panel Thickness Range View
$0.4401 - $0.6038 1000 In stock
0.252 in
0.563 in
0.252 in
$0.339 - $0.465 Request the lead time here
0.189 in
0.626 in
0.189 in
$0.1535 - $0.2105 12000 In stock
0.252 in
0.563 in
0.252 in
$0.339 - $0.465 1000 In stock
0.189 in
0.437 in
0.189 in
$0.381 - $0.5226 3000 In stock
0.189 in
0.626 in
0.189 in
$0.1278 - $0.1754 42000 In stock
0.252 in
0.563 in
0.252 in
$0.4401 - $0.6038 Request the lead time here
0.252 in
0.437 in
0.252 in
$0.4401 - $0.6038 5000 In stock
0.252 in
0.626 in
0.252 in
$0.1278 - $0.1754 59000 In stock
0.252 in
0.626 in
0.252 in
$0.1278 - $0.1754 46000 In stock
0.250 in
0.437 in
0.250 in
$0.1278 - $0.1754 4000 In stock
0.250 in
0.437 in
0.250 in
$0.147 - $0.2016 11000 In stock
0.250 in
0.625 in
0.251 in
$0.2295 - $0.2834 13000 In stock
0.252 in
0.705 in
0.142 in
$0.242 - $0.2681 Request the lead time here
0.252 in
0.594 in
0.157 in
$0.1064 - $0.1458 27000 In stock
0.187 in
0.562 in
0.180 in
$0.1406 - $0.1929 3000 In stock
0.250 in
0.437 in
0.251 in
$0.1608 - $0.2207 20000 In stock
0.250 in
0.625 in
0.251 in
$0.5511 - $0.6107 53500 In stock
0.276 in
0.689 in
0.094 in
$0.2661 - $0.2949 1000 In stock
0.252 in
0.594 in
0.157 in
$0.1406 - $0.1929 15000 In stock
0.250 in
0.562 in
0.251 in
  • of 3
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASM25150

Price Range
$0.6038 - $0.4401

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.11 in
  • Anchor Length
    1.5 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 4.8 mm | 0.189 in ; Panel Thickness Range 4.8 mm | 0.189 in

61AST18075

Price Range
$0.465 - $0.339

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    0.748 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APM25150

Price Range
$0.2105 - $0.1535

Stock Levels
12000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.11 in
  • Anchor Length
    1.5 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Round ; Compatible Hole Diameter 4.8 mm | 0.189 in ; Panel Thickness Range 4.8 mm | 0.189 in

61ASR18075

Price Range
$0.465 - $0.339

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.437 in
  • Head Height
    0.126 in
  • Anchor Length
    0.748 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 4.8 mm | 0.189 in ; Panel Thickness Range 4.8 mm | 0.189 in

61AST18100

Price Range
$0.5226 - $0.381

Stock Levels
3000 In stock
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    1 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APM25075

Price Range
$0.1754 - $0.1278

Stock Levels
42000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.11 in
  • Anchor Length
    0.752 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Round ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASR25150

Price Range
$0.6038 - $0.4401

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.437 in
  • Head Height
    0.126 in
  • Anchor Length
    1.5 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61AST25150

Price Range
$0.6038 - $0.4401

Stock Levels
5000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    1.5 in
Screw In Rivet - Impact Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APT25075

Price Range
$0.1754 - $0.1278

Stock Levels
59000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.626 in
  • Head Height
    0.11 in
  • Anchor Length
    0.752 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.250 in

61APF25075

Price Range
$0.1754 - $0.1278

Stock Levels
46000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.108 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.250 in

61APR25075

Price Range
$0.1754 - $0.1278

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APT25125

Price Range
$0.2016 - $0.147

Stock Levels
11000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.250 in
N/A - Nylon 6/6 ; Black ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.6 mm | 0.142 in

401008B

Price Range
$0.2834 - $0.2295

Stock Levels
13000 In stock
Attributes
  • Panel Thickness Range
    0.142 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.705 in
  • Head Height
    0.094 in
  • Anchor Length
    0.437 in
N/A - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401023

Price Range
$0.2681 - $0.242

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4.6 mm | 0.180 in

61APM18075

Price Range
$0.1458 - $0.1064

Stock Levels
27000 In stock
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.562 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APR25100

Price Range
$0.1929 - $0.1406

Stock Levels
3000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    1.000 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APT25150

Price Range
$0.2207 - $0.1608

Stock Levels
20000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
N/A - Nylon 6/6 ; Black ; Round ; Cross Recess Drive ; Compatible Hole Diameter 7.0 mm | 0.276 in ; Panel Thickness Range 2.4 mm | 0.094 in

401009B

Price Range
$0.6107 - $0.5511

Stock Levels
53500 In stock
Attributes
  • Panel Thickness Range
    0.094 in
  • Compatible Hole Diameter
    0.276 in
  • Head Diameter
    0.689 in
  • Head Height
    0.063 in
  • Anchor Length
    0.476 in
Screw In Rivet - Nylon 6/6 ; Black ; Truss ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401023B

Price Range
$0.2949 - $0.2661

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APM25100

Price Range
$0.1929 - $0.1406

Stock Levels
15000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.562 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in