Menu Search

USB and RJ Plugs - Connector Type USB-B ; Silicone Rubber ; Overall Height 8.4 mm | 0.330 in ; Black

USB Dust Cover protects and prevents the entry of dirt and moisture from unused connector ports. It does not apply stress to the internal components of the adapter upon entry. Used for USB-B port connections and can withstand temperatures as high as 150°C | 302°F. Black made from Silicone Rubber.
Item code:

CP-USB-B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.2889
10000 - 24999 $0.2627
25000 + $0.2406
Standard pack: 1000

Order in multiple of 1000

Total price:

$288.90

1000 x $0.2889

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Connector Type USB-B
Fitting Style Push Fit
Full Material Silicone Rubber
Colour Black
Head Height 0.091 in
Head Length 0.488 in
Head Width 0.465 in
Overall Height 0.330 in
Overall Length 0.488 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us