Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The Corner 'V' shaped design is ideal for wider parts and multiple styles that have varying thickness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hook Length | Wire Diameter | Holding Capacity | View | |
---|---|---|---|---|---|---|
$0.0411 - $0.0512 | 48000 In stock |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
|
||
$0.0482 - $0.0603 | 11000 In stock |
3.000 in
76.2 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.0926 - $0.1158 | 3000 In stock |
4.000 in
101.6 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.0873 - $0.1098 | 7000 In stock |
6.000 in
152.4 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.1535 - $0.1917 | 495 In stock |
8.000 in
203.2 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.3741 - $0.4701 | 2000 In stock |
10.000 in
254 mm
|
0.180 in
4.6 mm
|
80 lbs
36.3 kg
|
||
$0.2585 - $0.3257 | 4000 In stock |
15.000 in
381 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.0594 - $0.0738 | 10000 In stock |
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
HV4076A | $0.0569 - $0.0713 | Request the lead time here |
4.000 in
101.6 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
|
$0.0687 - $0.0854 | 59000 In stock |
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
8 lbs
3.6 kg
|
||
$0.0998 - $0.1248 | 8500 In stock |
8.000 in
203.2 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.2076 - $0.2594 | 3299 In stock |
10.000 in
254 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.4275 - $0.5319 | Request the lead time here |
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
80 lbs
36.3 kg
|
||
$0.4341 - $0.5412 | Request the lead time here |
18.000 in
457.2 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.0291 - $0.0362 | Request the lead time here |
2.000 in
50.8 mm
|
0.044 in
1.1 mm
|
4 lbs
1.8 kg
|
||
$0.0603 - $0.0752 | 75000 In stock |
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
8 lbs
3.6 kg
|
||
$0.0489 - $0.0614 | Request the lead time here |
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
8 lbs
3.6 kg
|
||
$0.1086 - $0.1359 | 81000 In stock |
6.000 in
152.4 mm
|
0.044 in
1.1 mm
|
4 lbs
1.8 kg
|
||
$0.323 - $0.4059 | 500 In stock |
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
80 lbs
36.3 kg
|
||
$0.135 - $0.1688 | 7513 In stock |
10.000 in
254 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.