Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The Corner 'V' shaped design is ideal for wider parts and multiple styles that have varying thickness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hook Length | Wire Diameter | Holding Capacity | View | |
---|---|---|---|---|---|---|
$0.0594 - $0.0738 | 10000 In stock |
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
HV4076A | $0.0569 - $0.0713 | Request the lead time here |
4.000 in
101.6 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
|
$0.0687 - $0.0854 | 60000 In stock |
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
8 lbs
3.6 kg
|
||
$0.0998 - $0.1248 | 8500 In stock |
8.000 in
203.2 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.2076 - $0.2594 | 3299 In stock |
10.000 in
254 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.4275 - $0.5319 | 1250 In stock |
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
80 lbs
36.3 kg
|
||
$0.4341 - $0.5412 | 2631 In stock |
18.000 in
457.2 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.039 - $0.0488 | 22000 In stock |
4.000 in
101.6 mm
|
0.044 in
1.1 mm
|
4 lbs
1.8 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.