Quantity | Unit price |
---|---|
1000 - 4999 | $0.1058 |
5000 - 9999 | $0.1007 |
10000 - 24999 | $0.096 |
25000 + | $0.0906 |
Overall Diameter | 23 mm |
---|---|
Overall Diameter | 0.906 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Heat Stabilized Nylon 6/6 |
Material | Nylon |
Special Features | Heat Stabilized |
Thread Diameter | 23.0 mm |
Thread Diameter | 0.906 in |
Thread Length | 10.3 mm |
Thread Length | 0.406 in |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.