Quantity | Unit price |
---|---|
1000 - 9999 | $1.0443 |
10000 - 24999 | $0.9495 |
25000 + | $0.8705 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Outside Diameter | 14.4 mm |
---|---|
Outside Diameter | 0.567 in |
Overall Height | 8.2 mm |
Overall Height | 0.323 in |
Lip Height | 3.6 mm |
Lip Height | 0.142 in |
Colour | Black |
Material | Rubber |
Full Material | Neoprene Rubber |
Type | Female |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.