Menu Search

Vinyl Coated Aluminum P Clamp

In stock

These Vinyl Coated Aluminium P Clamps are used for cable arrangement and management. They are used to secure pipes, hoses, and other cylindrical objects to a surface. These are vinyl coated, which provides a more durable solution for vibration protection, as well as electrical insulation and corrosion resistance. It also provides a cushion between the clamp and the object being clamped.

It is easy to install by simply screwing them into the surface, which reduces the potential of cable movement or damage. It can be removed; however, the component must be unscrewed first. It has many uses, including automotive, industrial, and electrical installations.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Adjustability Hole Diameter Maximum Compatible Cable Diameter Overall Width View
$1.3604 - $1.998 13000 In stock
Fixed
0.205 in
0.626 in
0.374 in
$1.3089 - $3.39 500 In stock
Fixed
0.205 in
0.874 in
0.5 in
$0.6713 - $0.9866 61195 In stock
Fixed
0.205 in
0.189 in
0.374 in
$0.7158 - $1.0502 5000 In stock
Fixed
0.205 in
0.374 in
0.374 in
$1.1043 - $2.8487 10500 In stock
Fixed
0.205 in
0.689 in
0.5 in
$1.3397 - $3.4608 500 In stock
Fixed
0.205 in
1 in
0.5 in
$0.7698 - $1.1303 4000 In stock
Fixed
0.205 in
0.5 in
0.374 in
$0.8006 - $1.175 1000 In stock
Fixed
0.205 in
0.563 in
0.374 in
$1.4928 - $3.861 500 In stock
Fixed
0.205 in
1.252 in
0.5 in
$1.4079 - $3.6492 1500 In stock
Fixed
0.205 in
1.126 in
0.5 in
$1.262 - $3.2726 500 In stock
Fixed
0.205 in
0.752 in
0.5 in
$0.6899 - $1.0122 Request the lead time here
Fixed
0.205 in
0.315 in
0.374 in
$0.678 - $0.996 18000 In stock
Fixed
0.205 in
0.252 in
0.374 in
$0.7676 - $1.1253 2000 In stock
Fixed
0.205 in
0.437 in
0.374 in
P Style Cable Clamp - Screw; 0.625 in; 0.204 in; Aluminium; Black

NE10

Price Range
$1.998 - $1.3604

Stock Levels
13000 In stock
Attributes
  • Maximum Compatible Cable Diameter
    0.626 in
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 0.875 in; 0.204 in; Aluminium; Black

NE14

Price Range
$3.39 - $1.3089

Stock Levels
500 In stock
Attributes
  • Maximum Compatible Cable Diameter
    0.874 in
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 0.188 in; 0.204 in; Aluminium; Black

NE3

Price Range
$0.9866 - $0.6713

Stock Levels
61195 In stock
Attributes
  • Maximum Compatible Cable Diameter
    0.189 in
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 0.375 in; 0.204 in; Aluminium; Black

NE6

Price Range
$1.0502 - $0.7158

Stock Levels
5000 In stock
Attributes
  • Maximum Compatible Cable Diameter
    0.374 in
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 0.688 in; 0.204 in; Aluminium; Black

NE11

Price Range
$2.8487 - $1.1043

Stock Levels
10500 In stock
Attributes
  • Maximum Compatible Cable Diameter
    0.689 in
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 1.000 in; 0.204 in; Aluminium; Black

NE16

Price Range
$3.4608 - $1.3397

Stock Levels
500 In stock
Attributes
  • Maximum Compatible Cable Diameter
    1 in
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 0.500 in; 0.204 in; Aluminium; Black

NE8

Price Range
$1.1303 - $0.7698

Stock Levels
4000 In stock
Attributes
  • Maximum Compatible Cable Diameter
    0.5 in
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 0.563 in; 0.204 in; Aluminium; Black

NE9

Price Range
$1.175 - $0.8006

Stock Levels
1000 In stock
Attributes
  • Maximum Compatible Cable Diameter
    0.563 in
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 1.250 in; 0.204 in; Aluminium; Black

NE20

Price Range
$3.861 - $1.4928

Stock Levels
500 In stock
Attributes
  • Maximum Compatible Cable Diameter
    1.252 in
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 1.125 in; 0.204 in; Aluminium; Black

NE18

Price Range
$3.6492 - $1.4079

Stock Levels
1500 In stock
Attributes
  • Maximum Compatible Cable Diameter
    1.126 in
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 0.750 in; 0.204 in; Aluminium; Black

NE12

Price Range
$3.2726 - $1.262

Stock Levels
500 In stock
Attributes
  • Maximum Compatible Cable Diameter
    0.752 in
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 0.313 in; 0.204 in; Aluminium; Black

NE5

Price Range
$1.0122 - $0.6899

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    0.315 in
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 0.250 in; 0.204 in; Aluminium; Black

NE4

Price Range
$0.996 - $0.678

Stock Levels
18000 In stock
Attributes
  • Maximum Compatible Cable Diameter
    0.252 in
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 0.438 in; 0.204 in; Aluminium; Black

NE7

Price Range
$1.1253 - $0.7676

Stock Levels
2000 In stock
Attributes
  • Maximum Compatible Cable Diameter
    0.437 in
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV