These Webbed Adjustable Clips hold and adjust straps, cables, wires, and cords. The adjustable ratchet clasp secures the bundle in place. The spring at the top of the clip gives additional strain to the beam to keep it in place. The cupped base strengthens the mount and entirely conceals the hole.
Easy to install and remove as the finger grip makes it easy to install and remove and locks securely and easily; it reopens for rerouting. Ideal for use with applications including automotive, electrical, and plumbing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Hole Diameter | Compatible Panel Thickness Range | Compatible Cable Diameter Range | View | |
---|---|---|---|---|---|---|
WAC3-01A4-RT | $0.4901 - $0.588 | 11000 In stock |
|
|
0.118 - 0.335 in
3.0 - 8.5 mm
|
|
$0.7175 - $2.1302 | 21500 In stock |
0.189 in
4.8 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.118 - 0.335 in
3.0 - 8.5 mm
|
||
$0.7535 - $1.6545 | 23000 In stock |
0.268 in
6.8 mm
|
0.02 - 0.098 in
0.5 - 2.5 mm
|
0.118 - 0.335 in
3.0 - 8.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.