Menu Search

Weld Mount Retractable Spring Plungers T-Handle

In stock

Our T-Handle Retractable Spring-Loaded Plunger Pins provide users with a convenient and fast way of making adjustments to height or length of equipment, across a variety of applications. Most commonly used for fitness equipment or racking systems.

The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.

These Retractable Plunger Pins include a weldable cylinder. The plungers also have a lock-out that holds the pin in a retracted, or open position, which allows the user to make two-hand adjustments to the equipment. The lock-out feature is optional. They are available in a choice of tip styles, including; Standard Straight, Short Tip and Tapered Tip.

The Standard Straight is the most popular tip style, and is generally used with barrel welding. Short tips are also commonly used with barrel welding, but also for applications that hide or require a shorter tip. The Tapered option is ideal for a range of applications where ease of insertion and placement is key.

  • Pin Material: C1022 Steel, Case Hard
  • Pin Plating: Clear Zinc
  • Knob Material: Polypropylene (PP)
  • Color: Black
  • Barrel Material: Steel 1215, C1010-C1021
  • Barrel Plating: Plain

Other configurations, materials, and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Nose Length Tip Shape Overall Length Nose Diameter Lock Out Option View
$14.30 - $16.70 Request the lead time here
0.562 in
Short
3.730 in
0.500 in
No
$17.70 - $20.70 Request the lead time here
0.550 in
Short
4.530 in
0.500 in
No
$13.60 - $15.90 Request the lead time here
0.625 in
Tapered
3.850 in
0.500 in
No
$15.40 - $18.00 Request the lead time here
0.610 in
Standard
3.790 in
0.312 in
No
$14.60 - $17.10 69 In stock
0.875 in
Standard
4.080 in
0.500 in
No
$13.20 - $15.40 Request the lead time here
0.600 in
Standard
3.790 in
0.375 in
No
$19.50 - $22.80 Request the lead time here
0.610 in
Standard
3.800 in
0.375 in
Yes
Weld Mount Retractable Spring Plunger - T-Handle; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 94.7 mm | 3.730 in; Short; Steel

PI1/2S1.5-B-TR6

Price Range
$16.70 - $14.30

Stock Levels
Request the lead time here
Attributes
  • Nose Diameter
    0.500 in
  • Nose Length
    0.562 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - T-Handle; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 115.1 mm | 4.530 in; Short; Steel

PI1/2S2.25-BTR6

Price Range
$20.70 - $17.70

Stock Levels
Request the lead time here
Attributes
  • Nose Diameter
    0.500 in
  • Nose Length
    0.550 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - T-Handle; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 97.8 mm | 3.850 in; Tapered; Steel

PI1/2T1.5-B-TR6

Price Range
$15.90 - $13.60

Stock Levels
Request the lead time here
Attributes
  • Nose Diameter
    0.500 in
  • Nose Length
    0.625 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - T-Handle; Pin Diameter - 7.9 mm | 0.312 in; Overall Length - 96.3 mm | 3.790 in; Standard; Steel

PI5/16-1.5-BTR6

Price Range
$18.00 - $15.40

Stock Levels
Request the lead time here
Attributes
  • Nose Diameter
    0.312 in
  • Nose Length
    0.610 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - T-Handle; Pin Diameter - 12.7 mm | 0.500 in; Overall Length - 103.6 mm | 4.080 in; Standard; Steel

PI1/2-1.5-B-TR6

Price Range
$17.10 - $14.60

Stock Levels
69 In stock
Attributes
  • Nose Diameter
    0.500 in
  • Nose Length
    0.875 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger T-Handle Standard 9.5 mm | 0.375 in

PI3/8-1.5-B-TR6

Price Range
$15.40 - $13.20

Stock Levels
Request the lead time here
Attributes
  • Nose Diameter
    0.375 in
  • Nose Length
    0.600 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black
Weld Mount Retractable Spring Plunger - T-Handle; Pin Diameter - 9.5 mm | 0.375 in; Overall Length - 96.5 mm | 3.800 in; Standard; Steel

PI3/8-1.5LOBTR6

Price Range
$22.80 - $19.50

Stock Levels
Request the lead time here
Attributes
  • Nose Diameter
    0.375 in
  • Nose Length
    0.610 in
  • Finish
    Zinc Plated
  • Knob Material
    Polypropylene
  • Knob Colour
    Black