Quantity | Unit price |
---|---|
100 - 999 | $0.1952 |
1000 - 4999 | $0.087 |
5000 + | $0.0864 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 7.8 mm |
---|---|
Inside Diameter | 0.307 in |
Inside Length | 7 mm |
Inside Length | 0.275 in |
Overall Length | 20 mm |
Overall Length | 0.787 in |
Shank Diameter | 2.4 mm |
Shank Diameter | 0.094 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Insert Material | Copper |
Material | Nylon |
Type | Closed End |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.