Menu Search

Wire Harness Clamp

In stock

Wire Harness Clamps gather and secure cables on printed circuit boards and other electronic applications. Cables are quickly and easily inserted into the clamp and then locked in place.

The clamp can be pre-installed to a chassis, with cables added at a later time. Once installed, cables can be removed for wiring changes, re-routing and replacements.

The range has different style options to choose from, include options with a ridged design or smooth options. The range also features options without a latch feature.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter View
$0.4062 - $0.9023 69000 In stock
0.204 in
1.000 in
$0.3494 - $0.5223 9000 In stock
0.204 in
0.375 in
$0.2982 - $0.4196 16000 In stock
0.204 in
0.250 in
$0.4092 - $0.4913 258000 In stock
0.204 in
0.750 in
$0.3125 - $0.375 12000 In stock
0.156 in
0.125 in
$0.3111 - $0.3348 Request the lead time here
0.204 in
0.500 in
$0.5097 - $0.6116 13000 In stock
0.204 in
1.500 in
$0.3897 - $0.4679 3000 In stock
0.204 in
0.625 in
$1.1819 - $1.4117 12000 In stock
0.205 in
1.5 in
$0.4062 - $0.9087 427000 In stock
0.205 in
1 in
$0.3545 - $0.5295 Request the lead time here
0.205 in
0.626 in
$0.4311 - $0.5172 85000 In stock
0.157 in
0.709 in
$0.2502 - $0.3767 28000 In stock
0.157 in
0.5 in
WHC-375-01 $0.3176 - $0.4925 61000 In stock
0.205 in
0.374 in
$0.279 - $0.4247 18495 In stock
0.157 in
0.126 in
$0.1815 - $0.218 23000 In stock
0.157 in
0.252 in
WHC-250-01 $0.2982 - $0.4197 Request the lead time here
0.205 in
0.252 in
$0.3368 - $0.5153 58000 In stock
0.205 in
0.5 in
$0.3722 - $0.5783 Request the lead time here
0.205 in
0.752 in
Cable Clamp - Screw Mount, Wire Harness - Black ; Hole Diameter - 5.2 mm | 0.204 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-1000-01BK

Price Range
$0.9023 - $0.4062

Stock Levels
69000 In stock
Attributes
  • Base Length
    1.531 in
  • Base Width
    0.500 in
  • Compatible Cable Diameter Range
    1.000 in
  • Hole Diameter
    0.204 in
  • Length to Hole Center
    0.190 in
Cable Clamp - Screw Mount, Wire Harness - Black ; Hole Diameter - 5.2 mm | 0.204 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-375-01BK

Price Range
$0.5223 - $0.3494

Stock Levels
9000 In stock
Attributes
  • Base Length
    0.830 in
  • Base Width
    0.394 in
  • Compatible Cable Diameter Range
    0.375 in
  • Hole Diameter
    0.204 in
  • Length to Hole Center
    0.190 in
Cable Clamp - Screw Mount, Wire Harness - Black ; Hole Diameter - 5.2 mm | 0.204 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-250-01BK

Price Range
$0.4196 - $0.2982

Stock Levels
16000 In stock
Attributes
  • Base Length
    0.830 in
  • Base Width
    0.394 in
  • Compatible Cable Diameter Range
    0.250 in
  • Hole Diameter
    0.204 in
  • Length to Hole Center
    0.250 in
Cable Clamp - Screw Mount, Wire Harness - Black ; Hole Diameter - 5.2 mm | 0.204 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-750-01BK

Price Range
$0.4913 - $0.4092

Stock Levels
258000 In stock
Attributes
  • Base Length
    1.281 in
  • Base Width
    0.500 in
  • Compatible Cable Diameter Range
    0.750 in
  • Hole Diameter
    0.204 in
  • Length to Hole Center
    0.190 in
Cable Clamp - Screw Mount, Wire Harness - Black ; Hole Diameter - 4 mm | 0.156 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-125-01BK

Price Range
$0.375 - $0.3125

Stock Levels
12000 In stock
Attributes
  • Base Length
    0.750 in
  • Base Width
    0.330 in
  • Compatible Cable Diameter Range
    0.125 in
  • Hole Diameter
    0.156 in
  • Length to Hole Center
    0.230 in
Cable Clamp - Screw Mount, Wire Harness - Black ; Hole Diameter - 5.2 mm | 0.204 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-500-01BK

Price Range
$0.3348 - $0.3111

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.156 in
  • Base Width
    0.394 in
  • Compatible Cable Diameter Range
    0.500 in
  • Hole Diameter
    0.204 in
  • Length to Hole Center
    0.250 in
Cable Clamp - Screw Mount, Wire Harness - Black ; Hole Diameter - 5.2 mm | 0.204 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-1500-01BK

Price Range
$0.6116 - $0.5097

Stock Levels
13000 In stock
Attributes
  • Base Length
    2.125 in
  • Base Width
    0.500 in
  • Compatible Cable Diameter Range
    1.500 in
  • Hole Diameter
    0.204 in
  • Length to Hole Center
    0.190 in
Cable Clamp - Screw Mount, Wire Harness - Black ; Hole Diameter - 5.2 mm | 0.204 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-625-01BK

Price Range
$0.4679 - $0.3897

Stock Levels
3000 In stock
Attributes
  • Base Length
    1.125 in
  • Base Width
    0.500 in
  • Compatible Cable Diameter Range
    0.625 in
  • Hole Diameter
    0.204 in
  • Length to Hole Center
    0.190 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 38.1 mm | 1.5 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-1500-01

Price Range
$1.4117 - $1.1819

Stock Levels
12000 In stock
Attributes
  • Base Length
    2.122 in
  • Base Width
    0.5 in
  • Compatible Cable Diameter Range
    1.5 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    1.5 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 25.4 mm | 1 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-1000-01

Price Range
$0.9087 - $0.4062

Stock Levels
427000 In stock
Attributes
  • Base Length
    1.531 in
  • Base Width
    0.5 in
  • Compatible Cable Diameter Range
    1 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    1 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 15.9 mm | 0.626 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-625-01

Price Range
$0.5295 - $0.3545

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.126 in
  • Base Width
    0.5 in
  • Compatible Cable Diameter Range
    0.626 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.626 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 18.0 mm | 0.709 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

EXWHC2-750-01

Price Range
$0.5172 - $0.4311

Stock Levels
85000 In stock
Attributes
  • Base Length
    1.378 in
  • Base Width
    0.5 in
  • Compatible Cable Diameter Range
    0.709 in
  • Hole Diameter
    0.157 in
  • Maximum Compatible Cable Diameter
    0.709 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 12.7 mm | 0.5 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

EXWHC2-500-01

Price Range
$0.3767 - $0.2502

Stock Levels
28000 In stock
Attributes
  • Base Length
    1.181 in
  • Base Width
    0.394 in
  • Compatible Cable Diameter Range
    0.5 in
  • Hole Diameter
    0.157 in
  • Maximum Compatible Cable Diameter
    0.5 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 9.5 mm | 0.374 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-375-01

Price Range
$0.4925 - $0.3176

Stock Levels
61000 In stock
Attributes
  • Base Length
    0.831 in
  • Base Width
    0.402 in
  • Compatible Cable Diameter Range
    0.374 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.374 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 3.2 mm | 0.126 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-125-01

Price Range
$0.4247 - $0.279

Stock Levels
18495 In stock
Attributes
  • Base Length
    0.752 in
  • Base Width
    0.331 in
  • Compatible Cable Diameter Range
    0.126 in
  • Hole Diameter
    0.157 in
  • Maximum Compatible Cable Diameter
    0.126 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 6.4 mm | 0.252 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

EXWHC2-250-01

Price Range
$0.218 - $0.1815

Stock Levels
23000 In stock
Attributes
  • Base Length
    0.827 in
  • Base Width
    0.394 in
  • Compatible Cable Diameter Range
    0.252 in
  • Hole Diameter
    0.157 in
  • Maximum Compatible Cable Diameter
    0.252 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 6.4 mm | 0.252 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-250-01

Price Range
$0.4197 - $0.2982

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.831 in
  • Base Width
    0.402 in
  • Compatible Cable Diameter Range
    0.252 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.252 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 12.7 mm | 0.5 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-500-01

Price Range
$0.5153 - $0.3368

Stock Levels
58000 In stock
Attributes
  • Base Length
    1.157 in
  • Base Width
    0.402 in
  • Compatible Cable Diameter Range
    0.5 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.5 in
P Style Cable Clamp - Natural ; Compatible Cable Diameter - 19.1 mm | 0.752 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

WHC-750-01

Price Range
$0.5783 - $0.3722

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.28 in
  • Base Width
    0.5 in
  • Compatible Cable Diameter Range
    0.752 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.752 in