Menu Search

Wire Lock Pins Square

In production

Square Wire Lock Pins provide a convenient way to adjust or remove accessories on equipment. These pins are designed with all the benefits of a Clevis and Cotter Pin combination, but are an alternative single and dependable assembly.

The pin material is made from Steel, which is an economical material providing good strength. Comes with Zinc Plating finish for added corrosion resistance.

They are easy to use and install - simply pull the wire loop over the pin to lock it in place and reverse this process for easy removal. They come in standard usable lengths and common retainer clearance dimensions.

  • Pin Material: Grade 2 Steel
  • Plating Materials: Yellow Trivalent Zinc.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Pin Diameter Usable Length View
Request the lead time here
0.248 in
2.252 in
$3.20 - $3.80 Request the lead time here
0.375 in
2.250 in
$3.10 - $3.70 Request the lead time here
0.312 in
2.380 in
N/A - Square; Pin Diameter - 6.3 mm | 0.248 in; Usable Length - 57.2 mm | 2.252 in; Steel

WL4X2250SQ--Y2R3


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.248 in
  • Usable Length
    2.252 in
  • Pin Material
    Steel
  • Finish
    Trivalent Zinc
Wire Lock Pin - Square;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 57.2 mm | 2.250 in; Steel

WL6X2250SQ---Y2R

Price Range
$3.80 - $3.20

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.375 in
  • Usable Length
    2.250 in
  • Pin Material
    Steel
  • Finish
    Zinc Plated
N/A - Square;Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 60.5 mm | 2.380 in; Steel

WL5X2375SQ---Y2R

Price Range
$3.70 - $3.10

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.312 in
  • Usable Length
    2.380 in
  • Pin Material
    Steel
  • Finish
    Zinc Plated