Quantity | Unit price |
---|---|
1 - 9 | $3.42 |
10 - 24 | $3.08 |
25 + | $2.63 |
Wire Diameter | 1.2 mm |
---|---|
Wire Diameter | 0.047 in |
Cable Length | 152.4 mm |
Cable Length | 6.000 in |
Cable Coated Diameter | 1.6 mm |
Cable Coated Diameter | 0.063 in |
Terminus 1 | 3/4 Loop |
Terminus 2 | #10 Stake Eye |
Coating Material | PVC |
Coating Color | Clear |
Material | Galvanized Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.