Menu Search

Wire Saddle - Adhesive Mount,Hinged Locking Top

In stock

The hinged locking top means that wires are held in place securely. They have an adhesive base fixing for quick installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability View
WSLTB-03A-19A $0.5229 - $0.8163 2000 In stock
22AWC438469 $0.4836 - $0.5804 81000 In stock
$0.4713 - $0.5651 9000 In stock
$0.4313 - $0.5177 28000 In stock
Wire Saddle - Base Length - 9.5 mm | 0.374 in ; Base Width - 12.0 mm | 0.472 in; PA Natural

WSLTB-03A-19A

Price Range
$0.8163 - $0.5229

Stock Levels
2000 In stock
Attributes
  • Base Length
    0.748 in
  • Base Width
    0.472 in
  • Inside Height
    0.5 in
  • Inside Width
    0.433 in
  • Overall Height
    0.661 in
Wire Saddle - Adhesive, Hinged Locking Top - Base Length - 19.1 mm | 0.750 in ; Base Width - 11.3 mm | 0.445 in ; Inside Height - 11.9 mm | 0.468 in ; Inside Width - 11.1 mm | 0.437 in

22AWC438469

Price Range
$0.5804 - $0.4836

Stock Levels
81000 In stock
Attributes
  • Base Length
    0.750 in
  • Base Width
    0.445 in
  • Inside Height
    0.468 in
  • Inside Width
    0.437 in
  • Base Material
    Acrylic Based Adhesive
Wire Saddle - Base Length - 9.5 mm | 0.374 in ; Base Width - 12.7 mm | 0.500 in; PA Natural

WSLTB-02A-19A

Price Range
$0.5651 - $0.4713

Stock Levels
9000 In stock
Attributes
  • Base Length
    0.846 in
  • Base Width
    0.5 in
  • Inside Height
    0.394 in
  • Inside Width
    0.642 in
  • Overall Height
    0.61 in
Wire Saddle - Base Length - 9.5 mm | 0.374 in ; Base Width - 12.7 mm | 0.500 in; PA Natural

WSLTB-01A-19A

Price Range
$0.5177 - $0.4313

Stock Levels
28000 In stock
Attributes
  • Base Length
    0.63 in
  • Base Width
    0.5 in
  • Inside Height
    0.189 in
  • Inside Width
    0.421 in
  • Overall Height
    0.409 in