Menu Search

Wire Saddle - Adhesive Mount, Side Entry

In stock

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Features a small-profile that is ideal for routing fibre.

  • Material: Polyamide (PA)
  • Color: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability View
$0.0794 - $0.1056 Request the lead time here
$0.3399 - $0.3861 Request the lead time here
$0.3269 - $0.3714 1000 In stock
$0.3176 - $0.3593 Request the lead time here
Wire Saddle - Inside Height - 11.4 mm | 0.450 in ; Inside Width - 8.9 mm | 0.349 in

22AWC350450TAB

Price Range
$0.1056 - $0.0794

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.625 in
  • Base Width
    0.375 in
  • Inside Height
    0.450 in
  • Inside Width
    0.349 in
  • Overall Height
    0.671 in
Wire Saddle - ; Inside Height - 11.4 mm | 0.450 in ; Inside Width - 10.2 mm | 0.400 in ; ; Nylon 6/6

WS-SE-B-2-01A

Price Range
$0.3861 - $0.3399

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.449 in
  • Inside Width
    0.402 in
  • Overall Height
    0.673 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Wire Saddle - ; Inside Height - 5.6 mm | 0.220 in ; Inside Width - 10.2 mm | 0.400 in ; ; Nylon 6/6

WS-SE-B-1-01A

Price Range
$0.3714 - $0.3269

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.22 in
  • Inside Width
    0.402 in
  • Overall Height
    0.449 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Wire Saddle - Inside Height - 11.4 mm | 0.450 in ; Inside Width - 9.4 mm | 0.370 in

WS-SE-C-19A2-RT

Price Range
$0.3593 - $0.3176

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.374 in
  • Base Width
    0.374 in
  • Inside Height
    0.450 in
  • Inside Width
    0.370 in
  • Overall Height
    0.449 in