Menu Search

Wire Saddle - Adhesive Mount

In stock

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.. One-size-fits all options are also available.

  • Material: Polyamide (PA)
  • Color: Natural
  • UL94 HB and UL94 V2 flame rated options

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability View
$0.5208 - $0.6255 Request the lead time here
WSB-2-01A-RT $0.4074 - $0.6224 113000 In stock
$0.9585 - $1.1505 7500 In stock
Wire Saddle - Adhesive ; Inside Height - 8.5 mm | 0.335 in ; Inside Width - 8.5 mm | 0.335 in ; Compatible Hole Diameter - 8.5 mm | 0.335 in; PA

460317

Price Range
$0.5208 - $0.6255

Stock Levels
Request the lead time here
Attributes
  • Base Length
    2.354 in
  • Base Width
    0.63 in
  • Inside Height
    0.335 in
  • Inside Width
    0.335 in
  • Adhesive Type
    Acrylic Based Adhesive
Wire Saddle - Inside Height - 6.4 mm | 0.250 in ; Inside Width - 11.7 mm | 0.460 in

WSB-2-01A-RT

Price Range
$0.4074 - $0.6224

Stock Levels
113000 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    0.480 in
  • Inside Height
    0.250 in
  • Inside Width
    0.460 in
  • Overall Height
    0.670 in
Wire Saddle - Adhesive ; Inside Height - 19.1 mm | 0.750 in ; Inside Width - 19.1 mm | 0.750 in ; Compatible Hole Diameter - 23.6 mm | 0.930 in; PA

WWSB-3-148A-RT

Price Range
$0.9585 - $1.1505

Stock Levels
7500 In stock
Attributes
  • Base Length
    0.988 in
  • Base Width
    0.984 in
  • Inside Height
    0.748 in
  • Inside Width
    0.748 in
  • Adhesive Type
    Rubber Based Adhesive