Menu Search

Wire Saddle - Mini, Adhesive Mount, Hinged Locking Top

In stock

These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fixing for quick installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.567 - $0.7905 15000 In stock
Wire Saddle - Compatible Hole Diameter - 3.2 mm | 0.126 in ; Inside Width - 4.8 mm | 0.190 in ; Overall Width - 10.2 mm | 0.402 in; PA

MWSLTB-1-19A-RT

Price Range
$0.7905 - $0.567

Stock Levels
15000 In stock
Attributes
  • Base Length
    0.386 in
  • Base Width
    0.35 in
  • Hole Diameter
    0.126 in
  • Inside Height
    0.102 in
  • Inside Width
    0.189 in