Quantity | Unit price |
---|---|
500 - 9999 | $0.1853 |
10000 - 24999 | $0.1683 |
25000 + | $0.1544 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 2.0 mm |
---|---|
Compatible Cable Diameter Range | 0.079 in |
Compatible Panel Thickness Range | 0.7 - 2 mm |
Compatible Panel Thickness Range | 0.028 - 0.079 in |
Maximum Compatible Cable Diameter | 2.0 mm |
Maximum Compatible Cable Diameter | 0.079 in |
Maximum Compatible Panel Thickness | 2 mm |
Maximum Compatible Panel Thickness | 0.079 in |
Minimum Compatible Panel Thickness | 0.7 mm |
Minimum Compatible Panel Thickness | 0.028 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Height | 21.1 mm |
Overall Height | 0.831 in |
Overall Width | 7.0 mm |
Overall Width | 0.276 in |
Colour | Grey |
Full Material | Polyamide 66 |
Material | PA |
Mounting Method | Clip On |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.