Quantity | Unit price |
---|---|
1 - 24 | $1.00 |
25 - 49 | $1.00 |
50 - 99 | $0.80 |
100 - 499 | $0.80 |
500 + | $0.80 |
Inside Diameter Range | 6.4 - 15.9 mm |
---|---|
Inside Diameter Range | 0.250 - 0.625 in |
Maximum Inside Diameter | 15.9 mm |
Maximum Inside Diameter | 0.625 in |
Minimum Inside Diameter | 6.4 mm |
Minimum Inside Diameter | 0.250 in |
Width | 8.1 mm |
Width | 0.320 in |
Clamp Style | Worm-Drive |
Colour | Natural |
Full Material | Stainless Steel |
Material | Stainless Steel |
SAE Code | 4 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.