Quantity | Unit price |
---|---|
1 - 9 | $2.50 |
10 - 24 | $2.20 |
25 - 49 | $2.00 |
50 - 249 | $1.80 |
250 + | $1.70 |
Inside Diameter Range | 19.1 - 44.5 mm |
---|---|
Inside Diameter Range | 0.750 - 1.750 in |
Maximum Inside Diameter | 44.5 mm |
Maximum Inside Diameter | 1.750 in |
Minimum Inside Diameter | 19.1 mm |
Minimum Inside Diameter | 0.750 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Drive |
Colour | Natural |
Full Material | Stainless Steel |
Material | Stainless Steel |
SAE Code | 20 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.